This topic applies to the following Generation Mode:
UHR ELR PPDU
Click on a property in the image to jump to its description.
Displays the index for each user.
Set the STA ID of current user. The STA ID refers to the AID (which represents the 16-bit ID of a STA). The 11 LSBs of the AID field are used to address the STAs in this field. STAID value 2046 is used to indicate that the RU carries no data.
Set the initial state of the scrambler in decimal format, which is then turned into 7 bits to feed into the scrambler.
Choice: On|Off
Default: On
Enable or disable the Scrambler. Scrambles the data to reduce the probability of long sequences of zeros and ones.
Select the Channel Coding mode. It encodes the data to enable error correction. It could be BCC and LDPC. Support for BCC coding is limited to less than or equal to four spatial streams, UHR-MCSs 0 to 9, and UHR-MCS 15 (per user in the case of MU-MIMO). BCC support is mandatory for RU or MRU sizes less than or equal to a 242-tone RU.
Enable or disable the channel encoding function. When it's Off, BCC encoder or LDPC encoder will be bypassed.
Enable or disable the LDPC Tone Mapper. LDPC Tone Mapper is equivalent to block-interleaving the tones in each symbol.
Enable or disable the interleaver. Interleaver interleaves the bits of each spatial stream(changes order of bits) to prevent long sequences of adjacent noisy bits from entering the BCC decoder. Interleaving is applied only when BCC encoding is used.
Set the number of Spatial Streams used by current user. Its maximum value is 8 for Single User, while it's 4 for Multi User MIMO. ELR PPDU only supports one spatial stream.
Range: 0 to 15
Default: 8
Coupling: MCS 14 is only applied for EHT MU PPDU,Compress Mode On, bandwidth is greater than or equal to 80 MHz, no preamble puncture exist, and Nss = 1. MCS 15 is only applied for Nss,u= 1, and not supported over MRU 2x996+484 and MRU 3x996+484.
Select the MCS Index for current user.
This is information indicating the modulation format determined by MCS index.
This is information indicating the coding rate determined by MCS index.
This is information indicating the data rate determined by MCS index.
Enable or disable the MPDU aggregation mode.
Enable or disable the MAC Layer Padding mode.
PSDU Length is calculated with Nsym, Nsym depends on original payload length of multi-users.
Choices: No restriction | ¼ us | ½ us | 1 us | 2 us | 4 us | 8 us | 16 us
Default: No restriction
Coupling: Invisible when Aggregated MPDU is set to OFF.
Determines the minimum time between the start of adjacent MPDUs within an A-MPDU that the STA can receive.
Default: 0
Coupling: Invisible when Aggregated MPDU is set to OFF.
This is information to indicate the minimum octets between the start of adjacent MPDUs. It should be equal or greater than (Minimum MPDU Start Spacing X Data Rate / 8 ).
This is information indicating the number of octets in the AMPDU pre-EOF padding carried in the PSDU of the current user. It's the LENGTH defined in the standard. It's equal to the sum of A-MPDU Subframe Length of all the MPDUs.
Displays the index for each MPDU. This cell cannot be edited.
Displays the number of octets in current MPDU, which is comprised of MSDU, MAC Header and MAC FCS.
Prior to N7617B version 1.12.0.0, this was named MAC Frame Length.
Use this cell to select the payload data source. The user data of the frame can contain the following data:
All 0s
PN9
PN15
User file
The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.
Range: 0 to 511
Default: 511
Specify a seed in decimal format to generate a PN9 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 9 bits of the PN9 sequence are 0 1 0 1 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.
Range: 0 to 32767
Default: 32767
Specify a seed in decimal format to generate a PN15 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 15 bits of the PN15 sequence are 0 1 0 1 0 0 0 0 0 0 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.
Use this cell to set the number of data bytes in a frame. The value is limited by MPDU Length.
Click the
button in this cell to select a user file
as the data source.
The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.
This cell displays the number of data bytes in the user file when it is selected as the payload data source.
Click the
button in this cell to open the MAC Header Dialog
(see the dialogs below), which enables or disables pre-pending the MAC
header to the data payload. You can select
General,
RTS,
CTS, or
ACK
format by clicking the down arrow in the top right corner of the Mac Header Dialog.
You can set the desired data in each of the individual fields for each
format. You can also disable these fields if the data is no longer desired
by clearing the Mac Header (hex) checkbox.
Enable/disable the appending of a MAC FCS check sequence to the data payload.
Add a new MPDU. The maximum number of user is 63.
Delete the selected MPDU. The minimum number of MPDU is 1.
Add a new MPDU, and its configuration is copied from the selected MPDU.
Move the selected MPDU up by one line and decrease its MPDU Id by 1.
Move the selected MPDU down by one line and increase its MPDU Id by 1.
This is information indicating the number of octets in current A-MPDU subframe, which is comprised of MPDU and Padded MPDU Delimiters. It's only available when the Aggregated MPDU is on. If the current MPDU is not the last one, its length can not be shorther than Minimum MPDU Start Spacing, otherwise, MDPU delimiters will be padded after current MPDU. It current MPDU is the last one, its A-MPDU Subframe Length is equal to its MPDU Length plus the length of one MPDU Delimiter(4 octets).